??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Weidmüller
Description
2591410000 - VPU AC I 2 R 300/12.5
Bill of material
Weidmueller 2591410000
Preview
Product number of the Manufacturer
2591410000
Manufacturer Type Description
VPU AC I 2 R 300/12.5
Short Description
Surge voltage arrester (power supply systems) Surge protection, with remote contact, Type I + II, Low voltage network: Single-phase, TN, III, IV, AC, 230 V
Long Description
Device for surge protection in energy engineering and power supply. The device should be installed close to the feed-in of the system to be protected.
GTIN
4050118599534
Manufacturer Name
Weidmueller Group
max. conductor cross section solid (solid, stranded)
35 mm²
min. conductor cross section solid (solid, stranded)
2.500 mm²
nominal voltage (at AC)
230 V
max. rated cross section (flexible, fine strand)
35 mm²
min. rated cross section (flexible, fine strand)
2.500 mm²
construction size
2 modular spacing
Assembly type
built-in installation
Mass
0.356 kg
customs tariff number (TARIC)
85363090
Country of customs tariff number
Germany
URL
URL
미리보기
3D
2D
CAD모델 다운로드