??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1351370000 - VPU II 2 R PV 600V DC
Bill of material
Weidmueller 1351370000
Preview
Product number of the Manufacturer
1351370000
Manufacturer Type Description
VPU II 2 R PV 600V DC
Short Description
Surge voltage arrester (power supply systems) with remote contact, Type II, DC, 600 V
Long Description
Device for surge protection in energy engineering and power supply. The device should be installed close to the feed-in of the system to be protected.
GTIN
4050118158717
Manufacturer Name
Weidmueller Group
max. conductor cross section solid (solid, stranded)
50 mm²
min. conductor cross section solid (solid, stranded)
1.500 mm²
nominal voltage (at DC)
600 V
max. rated cross section (flexible, fine strand)
25 mm²
min. rated cross section (flexible, fine strand)
1.500 mm²
construction size
2 modular spacing
Assembly type
built-in installation
Mass
0.000 kg
customs tariff number (TARIC)
85363090
Country of customs tariff number
Germany
URL
URL
Previews
3D
2D
Download CAD models