??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2591000000 - VPU AC II 4 R 150/50
Bill of material
Weidmueller 2591000000
Preview
Product number of the Manufacturer
2591000000
Manufacturer Type Description
VPU AC II 4 R 150/50
Short Description
Surge voltage arrester (power supply systems) Surge protection, with remote contact, Type II, Low voltage network: TN-C-S, TN-S, AC, 120 V
Long Description
Device for surge protection in energy engineering and power supply. The device should be installed close to the feed-in of the system to be protected.
GTIN
4050118599930
Manufacturer Name
Weidmueller Group
max. conductor cross section solid (solid, stranded)
35 mm²
min. conductor cross section solid (solid, stranded)
2.500 mm²
nominal voltage (at AC)
120 V
max. rated cross section (flexible, fine strand)
35 mm²
min. rated cross section (flexible, fine strand)
4 mm²
construction size
4 modular spacing
Assembly type
built-in installation
Mass
0.481 kg
customs tariff number (TARIC)
85363090
Country of customs tariff number
Germany
URL
URL
Previews
3D
2D
Download CAD models