??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1393050000 - VPU III 3/280V
Bill of material
Weidmueller 1393050000
Preview
Product number of the Manufacturer
1393050000
Manufacturer Type Description
VPU III 3/280V
Short Description
Surge voltage arrester (power supply systems) with remote contact, Type III, Low voltage network: TN-C, TN-S, TN-C-S, 3-phase 230/400 V, 230 V
Long Description
Device for surge protection in energy engineering and power supply. The device should be installed close to the feed-in of the system to be protected.
GTIN
4050118193862
Manufacturer Name
Weidmueller Group
max. conductor cross section solid (solid, stranded)
2.500 mm²
min. conductor cross section solid (solid, stranded)
0.500 mm²
nominal voltage (at AC)
230 V
max. rated cross section (flexible, fine strand)
2.500 mm²
min. rated cross section (flexible, fine strand)
0.500 mm²
construction size
1 modular spacing
Assembly type
built-in installation
Mass
0.191 kg
customs tariff number (TARIC)
85363010
Country of customs tariff number
Germany
URL
URL
Previews
3D
2D
Download CAD models