??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Weidmüller
Description
1307880000 - VSSC4 GDT 240VUC 2X10KA
Bill of material
Weidmueller 1307880000
Preview
Product number of the Manufacturer
1307880000
Manufacturer Type Description
VSSC4 GDT 240VUC 2X10KA
Short Description
Surge voltage arrester (data networks/MCR-technology) Surge protection for measurement and control, binary, Number of signals: 2, AC/DC, 240 V, 339 V, 20 A, Terminal
Long Description
Device for overvoltage protection in IT and metrology. The device should be installed close to the device to be protected.
GTIN
4050118146431
Manufacturer Name
Weidmueller Group
nominal load current
20 A
nominal voltage (at AC)
240 V
nominal voltage (at DC)
339 V
Assembly type
Miscellaneous
Mass
0.033 kg
customs tariff number (TARIC)
85363010
Country of customs tariff number
Germany
URL
URL
プレビュー
3D
2D
ダウンロード(CADデータ)