??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
8924220000 - VSPC 4SL 12VDC
Bill of material
Weidmueller 8924220000
Preview
Product number of the Manufacturer
8924220000
Manufacturer Type Description
VSPC 4SL 12VDC
Short Description
Surge voltage arrester (data networks/MCR-technology) without warning function / function indicator, binary, Number of signals: 4, DC, 12 V, 300 mA, Terminal, miscellaneous
Long Description
Device for overvoltage protection in IT and metrology. The device should be installed close to the device to be protected.
GTIN
4032248695867
Manufacturer Name
Weidmueller Group
nominal load current
300 A
nominal voltage (at DC)
12 V
Mass
0.046 kg
customs tariff number (TARIC)
85363010
Country of customs tariff number
Germany
URL
URL
Previews
3D
2D
Download CAD models