??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
公司
Weidmüller
描述
2591050000 - VPU AC II 2 R 300/50
明細表
Weidmueller 2591050000
Preview
Manufacturer Product ID
2591050000
Manufacturer Type Description
VPU AC II 2 R 300/50
Description short
浪涌电压保护器(电源系统), 过压保护, 带远程触点, II级, III级, 低电压网络: 单相, TN, 交流电, 230 V
Description long
用于能源工程和电力供应中的浪涌保护设备。设备应该紧靠待保护系统的馈电线进行安装。
GTIN-Code
4050118599886
Manufacturer / brand name
Weidmueller Group
max. conductor cross section solid (solid, stranded)
35 mm²
min. conductor cross section solid (solid, stranded)
2.500 mm²
nominal voltage (at AC)
230 V
max. rated cross section (flexible, fine strand)
35 mm²
min. rated cross section (flexible, fine strand)
4 mm²
construction size
2 modular spacing
Assembly type
built-in installation
Mass
0.279 kg
customs tariff number (TARIC)
85363090
Country of customs tariff number
Germany
URL
URL
Previews
3D
2D
下載CAD模型