??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Weidmüller
Description
1063810000 - VSSC4 CL FG 24VAC/DC EX
Bill of material
Weidmueller 1063810000
Preview
Product number of the Manufacturer
1063810000
Manufacturer Type Description
VSSC4 CL FG 24VAC/DC EX
Short Description
Surge voltage arrester (data networks/MCR-technology) Surge protection for measurement and control, analogue, Number of signals: 1, AC/DC, 24 V, 34 V, 300 mA, Terminal
Long Description
Device for overvoltage protection in IT and metrology. The device should be installed close to the device to be protected.
GTIN
4032248829255
Manufacturer Name
Weidmueller Group
nominal load current
300 A
nominal voltage (at AC)
24 V
nominal voltage (at DC)
34 V
Assembly type
Miscellaneous
Mass
0.040 kg
customs tariff number (TARIC)
85363010
Country of customs tariff number
Germany
URL
URL
Previews
3D
2D
CAD modeli indir