??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1063870000 - VSSC4 SL 60VAC/DC 0.5A
Bill of material
Weidmueller 1063870000
Preview
Product number of the Manufacturer
1063870000
Manufacturer Type Description
VSSC4 SL 60VAC/DC 0.5A
Short Description
Surge voltage arrester (data networks/MCR-technology) Surge protection for measurement and control, binary, Number of signals: 1, AC/DC, 60 V, 85 V, 500 mA, Terminal
Long Description
Device for overvoltage protection in IT and metrology. The device should be installed close to the device to be protected.
GTIN
4032248829309
Manufacturer Name
Weidmueller Group
nominal load current
500 A
nominal voltage (at AC)
60 V
nominal voltage (at DC)
85 V
Assembly type
Miscellaneous
Mass
0.028 kg
customs tariff number (TARIC)
85363010
Country of customs tariff number
Germany
URL
URL
Previews
3D
2D
Download CAD models