??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1348590000 - VDATA CAT6
Bill of material
Weidmueller 1348590000
Preview
Product number of the Manufacturer
1348590000
Manufacturer Type Description
VDATA CAT6
Short Description
Surge voltage arrester (data networks/MCR-technology) Cat.6, PoE, 802.3 bt at Type 1, 802.3 bt at Type 2, 802.3 bt at Type 3, 802.3 bt at Type 4, binary, Number of signals: 4, AC/DC, 48 V, 1 A, miscellaneous, Adapter plug
Long Description
Device for overvoltage protection in IT and metrology. The device should be installed close to the device to be protected.
GTIN
4050118153002
Manufacturer Name
Weidmueller Group
nominal load current
1 A
nominal voltage (at DC)
48 V
Assembly type
Miscellaneous
Mass
0.137 kg
customs tariff number (TARIC)
85363010
Country of customs tariff number
Germany
URL
URL
Previews
3D
2D
Download CAD models