??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1130670000 - VSSC6 RTD EX
Bill of material
Weidmueller 1130670000
Preview
Product number of the Manufacturer
1130670000
Manufacturer Type Description
VSSC6 RTD EX
Short Description
Surge voltage arrester (data networks/MCR-technology) Surge protection for measurement and control, analogue, DC, 1 V, 300 mA, Terminal
Long Description
Device for overvoltage protection in IT and metrology. The device should be installed close to the device to be protected.
GTIN
4032248911165
Manufacturer Name
Weidmueller Group
nominal load current
300 A
nominal voltage (at DC)
1 V
Assembly type
Miscellaneous
Mass
0.057 kg
customs tariff number (TARIC)
85363010
Country of customs tariff number
Germany
URL
URL
Previews
3D
2D
Download CAD models