您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
Device circuit breakers
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical installation, device
Device protection unit
Powered by
CAD模型選擇
0903022 - EC-E1 0,5A
07.12.2023
0903023 - EC-E1 1A
07.12.2023
0903024 - EC-E1 2A
07.12.2023
0903025 - EC-E1 3A
07.12.2023
0903026 - EC-E1 4A
07.12.2023
0903028 - EC-E1 6A
07.12.2023
0903029 - EC-E1 8A
07.12.2023
0903030 - EC-E1 10A
07.12.2023
0903031 - EC-E1 12A
07.12.2023
0903032 - EC-E4 1A
07.12.2023
0903033 - EC-E4 2A
07.12.2023
0903034 - EC-E4 3A
07.12.2023
0903035 - EC-E4 4A
07.12.2023
0903036 - EC-E4 6A
07.12.2023
0903037 - EC-E4 8A
07.12.2023
0903038 - EC-E4 10A
07.12.2023
0903039 - EC-E4 12A
07.12.2023
0903040 - EC-E4 0,5A
07.12.2023
0903041 - EC-E 0,5A DC24V
07.12.2023
0903042 - EC-E 1A DC24V
07.12.2023
0903043 - EC-E 2A DC24V
07.12.2023
0903044 - EC-E 3A DC24V
07.12.2023
0903045 - EC-E 4A DC24V
07.12.2023
0903046 - EC-E 6A DC24V
07.12.2023
0903047 - EC-E 8A DC24V
07.12.2023
0903048 - EC-E 10A DC24V
07.12.2023
0903049 - EC-E 12A DC24V
07.12.2023
1065727 - CBMC E4 24DC/1-4A S-R
07.12.2023
1065729 - CBMC E4 24DC/1-10A S-R
07.12.2023
1065730 - CBMC EG4 24DC/1-8A NO
07.12.2023
1110984 - CAPAROC E2 12-24DC/2-10A
07.12.2023
1110986 - CAPAROC PM PN
07.12.2023
1110987 - CAPAROC PD 0V
07.12.2023
1110989 - CAPAROC CR 20
07.12.2023
1110990 - CAPAROC CR EXT8
07.12.2023
1110991 - CAPAROC CR EXT4
07.12.2023
1115415 - CAPAROC E1 12-24DC/1-4A
07.12.2023
1115649 - CAPAROC E1 12-24DC/1-10A
07.12.2023
1115655 - CAPAROC E2 12-24DC/1-4A
07.12.2023
1115657 - CAPAROC E4 12-24DC/1-4A
07.12.2023
1115658 - CAPAROC E4 12-24DC/1-10A
07.12.2023
1115661 - CAPAROC PM S-R
07.12.2023
1115670 - CAPAROC PM IOL
07.12.2023
1115672 - CAPAROC CR 8
07.12.2023
1115674 - CAPAROC CR EXT20
07.12.2023
1135734 - PTCB E1 24DC/8A SI-R
07.12.2023
1135740 - PTCB E1 24DC/6A SI-R
07.12.2023
1135745 - PTCB E1 24DC/4A SI-R
07.12.2023
1135749 - PTCB E1 24DC/2A SI-R
07.12.2023
1135751 - PTCB E1 24DC/1A SI-R
07.12.2023
1135752 - PTCB E1 24DC/1-8A SI-R
07.12.2023
1135753 - PTCB E1 24DC/1-4A SI-R
07.12.2023
1157279 - CAPAROC E1 12-24DC/8A
07.12.2023
1157284 - CAPAROC E1 12-24DC/10A
07.12.2023
1157285 - CAPAROC E1 12-24DC/4A
07.12.2023
1157286 - CAPAROC E1 12-24DC/6A
07.12.2023
1157288 - CAPAROC E1 12-24DC/1A
07.12.2023
1157290 - CAPAROC E1 12-24DC/2A
07.12.2023
1344361 - CAPAROC E2 12-24DC/1-4A EX
07.12.2023
1344363 - CAPAROC PM S-R EX
07.12.2023
1344364 - CAPAROC E2 12-24DC/2-10A EX
07.12.2023
1361043 - PTCB E1 24DC/0.5A SI-R
07.12.2023
1361049 - PTCB E1 24DC/0.2A SI-R
07.12.2023
1361051 - PTCB E1 24DC/0.5A NO
07.12.2023
1361055 - PTCB E1 24DC/0.2A NO
07.12.2023
1388391 - PTCB E1 24DC/1-8A NO2
07.12.2023
1441495 - PTCB E1 24DC/0.1-0.63A NO
07.12.2023
1441496 - PTCB E1 24DC/0.1-0.63A SI-R
07.12.2023
1464483 - PTCB E1 24DC/0.1A SI-R
07.12.2023
1464484 - PTCB E1 24DC/0.1A NO
07.12.2023
1464485 - PTCB E1 24DC/0.63A SI-R
07.12.2023
1464486 - PTCB E1 24DC/0.63A NO
07.12.2023
2800835 - CB TM1 0.5A SFB P
07.12.2023
2800836 - CB TM1 1A SFB P
07.12.2023
2800837 - CB TM1 2A SFB P
07.12.2023
2800838 - CB TM1 3A SFB P
07.12.2023
2800839 - CB TM1 4A SFB P
07.12.2023
2800840 - CB TM1 5A SFB P
07.12.2023
2800841 - CB TM1 6A SFB P
07.12.2023
2800842 - CB TM1 8A SFB P
07.12.2023
2800843 - CB TM1 10A SFB P
07.12.2023
2800844 - CB TM1 12A SFB P
07.12.2023
2800845 - CB TM1 16A SFB P
07.12.2023
2800846 - CB TM1 0.5A M1 P
07.12.2023
2800847 - CB TM1 1A M1 P
07.12.2023
2800848 - CB TM1 2A M1 P
07.12.2023
2800849 - CB TM1 3A M1 P
07.12.2023
2800850 - CB TM1 4A M1 P
07.12.2023
2800851 - CB TM1 5A M1 P
07.12.2023
2800852 - CB TM1 6A M1 P
07.12.2023
2800853 - CB TM1 8A M1 P
07.12.2023
2800854 - CB TM1 10A M1 P
07.12.2023
2800855 - CB TM1 12A M1 P
07.12.2023
2800856 - CB TM1 16A M1 P
07.12.2023
2800857 - CB TM1 0.5A F1 P
07.12.2023
2800858 - CB TM1 1A F1 P
07.12.2023
2800859 - CB TM1 2A F1 P
07.12.2023
2800860 - CB TM1 3A F1 P
07.12.2023
2800861 - CB TM1 4A F1 P
07.12.2023
2800862 - CB TM1 5A F1 P
07.12.2023
2800863 - CB TM1 6A F1 P
07.12.2023
2800864 - CB TM1 8A F1 P
07.12.2023
2800865 - CB TM1 10A F1 P
07.12.2023
2800866 - CB TM1 12A F1 P
07.12.2023
2800867 - CB TM1 16A F1 P
07.12.2023
2800868 - CB TM2 0.5A SFB P
07.12.2023
2800869 - CB TM2 1A SFB P
07.12.2023
2800870 - CB TM2 2A SFB P
07.12.2023
2800871 - CB TM2 3A SFB P
07.12.2023
2800872 - CB TM2 4A SFB P
07.12.2023
2800873 - CB TM2 5A SFB P
07.12.2023
2800874 - CB TM2 6A SFB P
07.12.2023
2800875 - CB TM2 8A SFB P
07.12.2023
2800876 - CB TM2 10A SFB P
07.12.2023
2800877 - CB TM2 12A SFB P
07.12.2023
2800878 - CB TM2 16A SFB P
07.12.2023
2800879 - CB TM2 0.5A M1 P
07.12.2023
2800880 - CB TM2 1A M1 P
07.12.2023
2800881 - CB TM2 2A M1 P
07.12.2023
2800882 - CB TM2 3A M1 P
07.12.2023
2800883 - CB TM2 4A M1 P
07.12.2023
2800884 - CB TM2 5A M1 P
07.12.2023
2800885 - CB TM2 6A M1 P
07.12.2023
2800886 - CB TM2 8A M1 P
07.12.2023
2800887 - CB TM2 10A M1 P
07.12.2023
2800888 - CB TM2 12A M1 P
07.12.2023
2800889 - CB TM2 16A M1 P
07.12.2023
2800890 - CB TM2 0.5A F1 P
07.12.2023
2800891 - CB TM2 1A F1 P
07.12.2023
2800892 - CB TM2 2A F1 P
07.12.2023
2800893 - CB TM2 3A F1 P
07.12.2023
2800894 - CB TM2 4A F1 P
07.12.2023
2800895 - CB TM2 5A F1 P
07.12.2023
2800896 - CB TM2 6A F1 P
07.12.2023
2800897 - CB TM2 8A F1 P
07.12.2023
2800898 - CB TM2 10A F1 P
07.12.2023
2800899 - CB TM2 12A F1 P
07.12.2023
2800900 - CB TM2 16A F1 P
07.12.2023
2800901 - CB E1 24DC/1A NO P
07.12.2023
2800902 - CB E1 24DC/2A NO P
07.12.2023
2800903 - CB E1 24DC/3A NO P
07.12.2023
2800904 - CB E1 24DC/4A NO P
07.12.2023
2800905 - CB E1 24DC/6A NO P
07.12.2023
2800906 - CB E1 24DC/8A NO P
07.12.2023
2800907 - CB E1 24DC/10A NO P
07.12.2023
2800908 - CB E1 24DC/1A S-R P
07.12.2023
2800909 - CB E1 24DC/2A S-R P
07.12.2023
2800910 - CB E1 24DC/3A S-R P
07.12.2023
2800911 - CB E1 24DC/4A S-R P
07.12.2023
2800912 - CB E1 24DC/6A S-R P
07.12.2023
2800913 - CB E1 24DC/8A S-R P
07.12.2023
2800914 - CB E1 24DC/10A S-R P
07.12.2023
2800915 - CB E1 24DC/1A NC P
07.12.2023
2800916 - CB E1 24DC/2A NC P
07.12.2023
2800917 - CB E1 24DC/3A NC P
07.12.2023
2800918 - CB E1 24DC/4A NC P
07.12.2023
2800919 - CB E1 24DC/6A NC P
07.12.2023
2800922 - CB E1 24DC/1A S-C P
07.12.2023
2800923 - CB E1 24DC/2A S-C P
07.12.2023
2800924 - CB E1 24DC/3A S-C P
07.12.2023
2800925 - CB E1 24DC/4A S-C P
07.12.2023
2800926 - CB E1 24DC/6A S-C P
07.12.2023
2800927 - CB E1 24DC/8A S-C P
07.12.2023
2800928 - CB E1 24DC/10A S-C P
07.12.2023
2800929 - CB 1/6-2/4 PT-BE
07.12.2023
2801305 - CB 1/10-1/10 UT-BE
07.12.2023
2905743 - CBM E4 24DC/0.5-10A NO-R
07.12.2023
2905744 - CBM E8 24DC/0.5-10A NO-R
07.12.2023
2906031 - CBMC E4 24DC/1-4A NO
07.12.2023
2906032 - CBMC E4 24DC/1-10A NO
07.12.2023
2908261 - PTCB E1 24DC/1-4A NO
07.12.2023
2908262 - PTCB E1 24DC/1-8A NO
07.12.2023
2909902 - PTCB E1 24DC/1A NO
07.12.2023
2909903 - PTCB E1 24DC/2A NO
07.12.2023
2909904 - PTCB E1 24DC/3A NO
07.12.2023
2909906 - PTCB E1 24DC/4A NO
07.12.2023
2909908 - PTCB E1 24DC/6A NO
07.12.2023
2909909 - PTCB E1 24DC/1-3A NO
07.12.2023
2909910 - PTCB E1 24DC/8A NO
07.12.2023
2910410 - CBMC E4 24DC/1-4A+ IOL
07.12.2023
2910411 - CBMC E4 24DC/1-10A IOL
07.12.2023
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎