??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0903029 - EC-E1 8A
Bill of material
PHOENIX CONTACT 0903029
Product number of the Manufacturer
0903029
Short Description
Electronic circuit breaker
Long Description
Electronic circuit breaker, signal contact: 1 N/O contact, nominal current: 8 A
Manufacturer Type Description
EC-E1 8A
Preview
Contact design
without electrical isolation
Construction form
DIN rail module, one-piece
International product number
4046356328043
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Combustibility class
V0
Assembly type
DIN rail: 35 mm
width
12.4 mm
height
80 mm
net weight
0.0673 kg
depth
80.000000 mm
Pole number
1
Max. operating voltage
32 V
min. operating voltage
18 V
Nominal current
8 A
remote signaling contact present
Yes
Operating voltage
24 V
max. ambient temperature during operation
50 °C
max. capacitive load
0.020 µF
Fuse type
Electronic
Active current limitation
0
min. ambient temperature during operation
0 °C
GTIN
4046356328043
Manufacturer product designation
Electronic circuit breaker
Manufacturer product description
Electronic circuit breaker, signal contact: 1 N/O contact, nominal current: 8 A
Product type
EC-E1 8A
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85362010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Stáhnout CAD model