??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2905743 - CBM E4 24DC/0.5-10A NO-R
Bill of material
PHOENIX CONTACT 2905743
Product number of the Manufacturer
2905743
Short Description
Electronic circuit breaker
Long Description
Multi-channel, electronic circuit breaker with active current limitation for protecting four loads at 24 V DC in the event of overload and short circuit. With nominal current assistant and electronic locking of the set nominal currents. For installation on DIN rails.
Manufacturer Type Description
CBM E4 24DC/0.5-10A NO-R
Preview
Combustibility class
V-0
Assembly type
DIN rail: 35 mm
width
41.188328 mm
height
130.59779 mm
net weight
0.235 kg
depth
121 mm
Pole number
1
Max. operating voltage
30 V
min. operating voltage
18 V
Nominal current
40 A
remote signaling contact present
Yes
max. ambient temperature during operation
70 °C
Shutdown time
0.020 ms
max. capacitive load
0.075 µF
Fail-safe-element
15 A
Fuse type
Electronic
Active current limitation
2
min. ambient temperature during operation
-25 °C
GTIN
4046356992350
Manufacturer product designation
Electronic circuit breaker
Manufacturer product description
Multi-channel, electronic circuit breaker with active current limitation for protecting four loads at 24 V DC in the event of overload and short circuit. With nominal current assistant and electronic locking of the set nominal currents. For installation on DIN rails.
Product type
CBM E4 24DC/0.5-10A NO-R
GLN of manufacturer
4063151
International product number
4046356992350
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
21
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85362010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models