??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1110991 - CAPAROC CR EXT4
Bill of material
PHOENIX CONTACT 1110991
Product number of the Manufacturer
1110991
Short Description
Busbar
Long Description
Extension busbar with 4 slots for the CAPAROC system. For installation on a DIN rail.
Manufacturer Type Description
CAPAROC CR EXT4
Preview
Combustibility class
V-0
Assembly type
DIN rail: 35 mm
width
24.62 mm
height
44 mm
net weight
0.014 kg
depth
22.5 mm
Max. operating voltage
24 V
min. operating voltage
24 V
Nominal current
45 A
remote signaling contact present
No
max. ambient temperature during operation
65 °C
Active current limitation
0
min. ambient temperature during operation
-30 °C
GTIN
4063151029135
Manufacturer product designation
Busbar
Manufacturer product description
Extension busbar with 4 slots for the CAPAROC system. For installation on a DIN rail.
Product type
CAPAROC CR EXT4
GLN of manufacturer
4063151
International product number
4063151029135
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
12
Quantity Scale
12
Customs tariff number
85363030
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models