??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2800915 - CB E1 24DC/1A NC P
Bill of material
PHOENIX CONTACT 2800915
Product number of the Manufacturer
2800915
Short Description
Electronic circuit breaker
Long Description
Electronic circuit breaker, 1-pos., active current limitation, 1 N/C contact, plug for base element.
Manufacturer Type Description
CB E1 24DC/1A NC P
Preview
Combustibility class
V-0
Assembly type
on base element
width
12.3 mm
height
45 mm
net weight
0.035 kg
depth
52 mm
Pole number
1
Max. operating voltage
30 V
min. operating voltage
18 V
Nominal current
1 A
remote signaling contact present
No
Operating voltage
24 V
Construction form
Plug
max. ambient temperature during operation
50 °C
Shutdown time
0.800 ms
max. capacitive load
0.020 µF
Fail-safe-element
2 A
Fuse type
Electronic
Active current limitation
1.250
min. ambient temperature during operation
-25 °C
GTIN
4046356690645
Manufacturer product designation
Electronic circuit breaker
Manufacturer product description
Electronic circuit breaker, 1-pos., active current limitation, 1 N/C contact, plug for base element.
Product type
CB E1 24DC/1A NC P
GLN of manufacturer
4063151
International product number
4046356690645
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
252
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85362010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models