??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1464483 - PTCB E1 24DC/0.1A SI-R
Bill of material
PHOENIX CONTACT 1464483
Product number of the Manufacturer
1464483
Short Description
Electronic circuit breaker
Long Description
Single-channel, electronic device protection for 12-24 V DC loads. Fixed nominal current value: 0.1 A. With remote signaling, remote reset, and active current limitation. Can be combined with CLIPLINE terminal blocks. For installation on DIN rails.
Manufacturer Type Description
PTCB E1 24DC/0.1A SI-R
Preview
International product number
4063151857745
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
31
Combustibility class
V-0
Assembly type
DIN rail: 35 mm
width
6.15 mm
height
105.776217 mm
net weight
0.026 kg
depth
55.6 mm
Pole number
1
Max. operating voltage
30 V
min. operating voltage
10 V
Nominal current
15 A
remote signaling contact present
No
Operating voltage
24 V
max. ambient temperature during operation
60 °C
Shutdown time
0.600 ms
max. capacitive load
0.002 µF
Fail-safe-element
4 A
Fuse type
Electronic
Active current limitation
0
min. ambient temperature during operation
-30 °C
GTIN
4063151857745
Manufacturer product designation
Electronic circuit breaker
Manufacturer product description
Single-channel, electronic device protection for 12-24 V DC loads. Fixed nominal current value: 0.1 A. With remote signaling, remote reset, and active current limitation. Can be combined with CLIPLINE terminal blocks. For installation on DIN rails.
Product type
PTCB E1 24DC/0.1A SI-R
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85363010
Country of origin
DE
Deeplink
Deeplink
미리보기
3D
2D
CAD모델 다운로드