??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2800838 - CB TM1 3A SFB P
Bill of material
PHOENIX CONTACT 2800838
Product number of the Manufacturer
2800838
Short Description
Thermomagnetic device circuit breaker
Long Description
Thermomagnetic device circuit breaker, 1-pos., tripping characteristic SFB, 1 changeover contact, plug for base element.
Manufacturer Type Description
CB TM1 3A SFB P
Preview
Contact design
1 changeover contact
International product number
4046356689892
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Combustibility class
V-0
Assembly type
on base element
width
12.3 mm
height
45 mm
net weight
0.02729 kg
depth
52.00 mm
Pole number
1
Max. operating voltage
50 V
min. operating voltage
50 V
Nominal current
3 A
remote signaling contact present
No
Operating voltage
50 V
Construction form
Plug
max. ambient temperature during operation
60 °C
Fuse type
SFB
Active current limitation
0
min. ambient temperature during operation
-30 °C
GTIN
4046356689892
Manufacturer product designation
Thermomagnetic device circuit breaker
Manufacturer product description
Thermomagnetic device circuit breaker, 1-pos., tripping characteristic SFB, 1 changeover contact, plug for base element.
Product type
CB TM1 3A SFB P
URI of the product
http://www.phoenixcontact.com/product/2800838
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85362010
Country of origin
ID
Deeplink
Deeplink
Previews
3D
2D
下載CAD模型