??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2800862 - CB TM1 5A F1 P
Bill of material
PHOENIX CONTACT 2800862
Product number of the Manufacturer
2800862
Short Description
Thermomagnetic device circuit breaker
Long Description
Thermomagnetic device circuit breaker, 1-pos., tripping characteristic F1 (fast-blow), 1 changeover contact, plug for base element.
Manufacturer Type Description
CB TM1 5A F1 P
Preview
Combustibility class
V-0
Assembly type
on base element
width
12.3 mm
height
45 mm
net weight
0.042 kg
depth
52 mm
Pole number
1
Max. operating voltage
50 V
min. operating voltage
50 V
Nominal current
5 A
remote signaling contact present
No
Construction form
Plug
max. ambient temperature during operation
60 °C
Fuse type
F1 (fast blow)
Active current limitation
0
min. ambient temperature during operation
-30 °C
GTIN
4046356690225
Manufacturer product designation
Thermomagnetic device circuit breaker
Manufacturer product description
Thermomagnetic device circuit breaker, 1-pos., tripping characteristic F1 (fast-blow), 1 changeover contact, plug for base element.
Product type
CB TM1 5A F1 P
GLN of manufacturer
4063151
International product number
4046356690225
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85362010
Country of origin
ID
Deeplink
Deeplink
预览
3D
2D
下载CAD模型