??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1115661 - CAPAROC PM S-R
Bill of material
PHOENIX CONTACT 1115661
Product number of the Manufacturer
1115661
Short Description
Power module
Long Description
Power module, mounting type: pluggable onto CAPAROC CR… current rail
Manufacturer Type Description
CAPAROC PM S-R
Preview
International product number
4063151040635
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Combustibility class
V-0
Assembly type
pluggable onto CAPAROC CR… current rail
width
12.300003 mm
height
132.39308 mm
net weight
0.0919 kg
depth
111.300000 mm
Max. operating voltage
30 V
min. operating voltage
10 V
Nominal current
45 A
remote signaling contact present
No
Operating voltage
12 V
max. ambient temperature during operation
65 °C
Active current limitation
0
min. ambient temperature during operation
-30 °C
GTIN
4063151040635
Manufacturer product designation
Power module
Manufacturer product description
Power module with status output and reset input for supplying the CAPAROC circuit breaker system with 12 or 24 V DC. For DIN rail installation via the CAPAROC current rails.
Product type
CAPAROC PM S-R
URI of the product
http://www.phoenixcontact.com/product/1115661
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85363030
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models