??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2800850 - CB TM1 4A M1 P
Bill of material
PHOENIX CONTACT 2800850
Product number of the Manufacturer
2800850
Short Description
Thermomagnetic device circuit breaker
Long Description
Thermomagnetic device circuit breaker, 1-pos., tripping characteristic M1 (medium-blow), 1 changeover contact, plug for base element.
Manufacturer Type Description
CB TM1 4A M1 P
Preview
Combustibility class
V-0
Assembly type
on base element
width
12.3 mm
height
45 mm
net weight
0.045 kg
depth
52 mm
Pole number
1
Contact design
1 changeover contact
Max. operating voltage
50 V
min. operating voltage
50 V
Nominal current
4 A
remote signaling contact present
No
Operating voltage
50 V
Construction form
Plug
max. ambient temperature during operation
60 °C
Fuse type
M1 (normal blow)
Active current limitation
0
min. ambient temperature during operation
-30 °C
GTIN
4046356690010
Manufacturer product designation
Thermomagnetic device circuit breaker
Manufacturer product description
Thermomagnetic device circuit breaker, 1-pos., tripping characteristic M1 (medium-blow), 1 changeover contact, plug for base element.
Product type
CB TM1 4A M1 P
GLN of manufacturer
4063151
International product number
4046356690010
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85362010
Country of origin
ID
Deeplink
Deeplink
Previews
3D
2D
Download CAD models