??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0903045 - EC-E 4A DC24V
Bill of material
PHOENIX CONTACT 0903045
Product number of the Manufacturer
0903045
Short Description
Electronic circuit breaker
Long Description
Electronic circuit breaker, 1 reset input, nominal current: 4 A
Manufacturer Type Description
EC-E 4A DC24V
Preview
Combustibility class
V0
Assembly type
DIN rail: 35 mm
width
12.4 mm
height
80 mm
net weight
0.068 kg
depth
80 mm
Pole number
1
Max. operating voltage
32 V
min. operating voltage
18 V
Nominal current
4 A
remote signaling contact present
No
Operating voltage
24 V
max. ambient temperature during operation
50 °C
max. capacitive load
0.020 µF
Fuse type
Electronic
Active current limitation
0
min. ambient temperature during operation
0 °C
GTIN
4046356466912
Manufacturer product designation
Electronic circuit breaker
Manufacturer product description
Electronic circuit breaker, 1 reset input, nominal current: 4 A
Product type
EC-E 4A DC24V
GLN of manufacturer
4063151
International product number
4046356466912
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85362010
Country of origin
DE
Deeplink
Deeplink
Предварительные просмотры
3D
2D
Загрузка CAD-моделей