??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1344361 - CAPAROC E2 12-24DC/1-4A EX
Bill of material
PHOENIX CONTACT 1344361
Product number of the Manufacturer
1344361
Short Description
Electronic circuit breaker
Long Description
2-channel electronic circuit breaker module for protecting 12 V DC and 24 V DC loads against overload and short circuit. Nominal current adjustable from 1 A to 4 A via step switch. EX e approval for zone 2. For DIN rail installation via the CAPAROC current rails.
Manufacturer Type Description
CAPAROC E2 12-24DC/1-4A EX
Preview
International product number
4063151658113
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
29
Combustibility class
V-0
Assembly type
pluggable onto CAPAROC CR… current rail
width
12.3 mm
height
131.522908 mm
net weight
0.090 kg
depth
111.3 mm
Pole number
1
Max. operating voltage
30 V
min. operating voltage
10 V
Nominal current
4 A
remote signaling contact present
No
Operating voltage
12 V
max. ambient temperature during operation
65 °C
Shutdown time
5 ms
max. capacitive load
0.060 µF
Fail-safe-element
5 A
Fuse type
Electronic
Active current limitation
0
min. ambient temperature during operation
-30 °C
GTIN
4063151658113
Manufacturer product designation
Electronic circuit breaker
Manufacturer product description
2-channel electronic circuit breaker module for protecting 12 V DC and 24 V DC loads against overload and short circuit. Nominal current adjustable from 1 A to 4 A via step switch. EX e approval for zone 2. For DIN rail installation via the CAPAROC current rails.
Product type
CAPAROC E2 12-24DC/1-4A EX
URI of the product
http://www.phoenixcontact.com/product/1344361
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85363010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Stáhnout CAD model