??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1344364 - CAPAROC E2 12-24DC/2-10A EX
Bill of material
PHOENIX CONTACT 1344364
Product number of the Manufacturer
1344364
Short Description
Electronic circuit breaker
Long Description
2-channel electronic circuit breaker module for protecting 12 V DC and 24 V DC loads against overload and short circuit. Nominal current adjustable from 2 A to 10 A via step switch. EX e approval for zone 2. For DIN rail installation via the CAPAROC current rails.
Manufacturer Type Description
CAPAROC E2 12-24DC/2-10A EX
International product number
4063151658120
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
29
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85363010
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part