??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2910411 - CBMC E4 24DC/1-10A IOL
Bill of material
PHOENIX CONTACT 2910411
Product number of the Manufacturer
2910411
Short Description
Electronic circuit breaker
Long Description
Multi-channel electronic circuit breaker with IO-Link interface for protecting four loads at 24 V DC in the event of overload and short circuit. With electronic locking of the set nominal currents. For installation on DIN rails.
Manufacturer Type Description
CBMC E4 24DC/1-10A IOL
Preview
Contact design
without electrical isolation
Construction form
DIN rail module, one-piece
International product number
4055626448572
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
21
Combustibility class
V-0
Assembly type
DIN rail: 35 mm
width
36.02 mm
height
90 mm
net weight
0.125 kg
depth
98 mm
Pole number
1
Max. operating voltage
30 V
min. operating voltage
18 V
Nominal current
40 A
remote signaling contact present
No
Operating voltage
24 V
max. ambient temperature during operation
60 °C
Shutdown time
0.010 ms
max. capacitive load
0.040 µF
Fail-safe-element
15 A
Fuse type
Electronic
Active current limitation
0
min. ambient temperature during operation
-25 °C
GTIN
4055626448572
Manufacturer product designation
Electronic circuit breaker
Manufacturer product description
Multi-channel electronic circuit breaker with IO-Link interface for protecting four loads at 24 V DC in the event of overload and short circuit. With electronic locking of the set nominal currents. For installation on DIN rails.
Product type
CBMC E4 24DC/1-10A IOL
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85362010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models