??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2909904 - PTCB E1 24DC/3A NO
Bill of material
PHOENIX CONTACT 2909904
Product number of the Manufacturer
2909904
Short Description
Electronic circuit breaker
Long Description
1-channel, electronic circuit breaker for protecting loads at 24 V DC against overload and short circuit. Easy potential distribution with components from the CLIPLINE complete terminal block system. With fixed nominal current. For installation on DIN rails.
Manufacturer Type Description
PTCB E1 24DC/3A NO
Preview
Contact design
without electrical isolation
Construction form
DIN rail module, one-piece
International product number
4055626408729
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
31
Combustibility class
V-0
Assembly type
DIN rail: 35 mm
width
6.15 mm
height
105.776218 mm
net weight
0.02764 kg
depth
55.60000 mm
Pole number
1
Max. operating voltage
27.500 V
min. operating voltage
18 V
Nominal current
24 A
remote signaling contact present
Yes
Operating voltage
24 V
max. ambient temperature during operation
60 °C
Shutdown time
0.010 ms
max. capacitive load
0.014 µF
Fail-safe-element
4 A
Fuse type
Electronic
Active current limitation
0
min. ambient temperature during operation
-30 °C
GTIN
4055626408729
Manufacturer product designation
Electronic circuit breaker
Manufacturer product description
1-channel, electronic circuit breaker for protecting loads at 24 V DC against overload and short circuit. Easy potential distribution with components from the CLIPLINE complete terminal block system. With fixed nominal current. For installation on DIN rails.
Product type
PTCB E1 24DC/3A NO
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85363010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models