??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1115670 - CAPAROC PM IOL
Bill of material
PHOENIX CONTACT 1115670
Product number of the Manufacturer
1115670
Short Description
Power module
Long Description
Power module with IO-Link interface for supplying the CAPAROC circuit breaker system with 12 or 24 V DC for up to 20 channels. For DIN rail installation via the CAPAROC current rails.
Manufacturer Type Description
CAPAROC PM IOL
Preview
Combustibility class
V-0
Assembly type
pluggable onto CAPAROC CR… current rail
width
12.300003 mm
height
132.39308 mm
net weight
0.092 kg
depth
111.3 mm
Max. operating voltage
30 V
min. operating voltage
10 V
Nominal current
45 A
remote signaling contact present
No
Operating voltage
12 V
max. ambient temperature during operation
65 °C
Active current limitation
0
min. ambient temperature during operation
-30 °C
GTIN
4063151040901
Manufacturer product designation
Power module
Manufacturer product description
Power module with IO-Link interface for supplying the CAPAROC circuit breaker system with 12 or 24 V DC for up to 20 channels. For DIN rail installation via the CAPAROC current rails.
Product type
CAPAROC PM IOL
GLN of manufacturer
4063151
International product number
4063151040901
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
16
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85363030
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models