??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1115672 - CAPAROC CR 8
Bill of material
PHOENIX CONTACT 1115672
Product number of the Manufacturer
1115672
Short Description
Busbar
Long Description
Busbar for the CAPAROC system with 8 slots. For installation on a DIN rail.
Manufacturer Type Description
CAPAROC CR 8
Preview
International product number
4063151040918
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
Combustibility class
V-0
Assembly type
DIN rail: 35 mm
width
49.43 mm
height
44 mm
net weight
0.020 kg
depth
22.50 mm
Max. operating voltage
24 V
min. operating voltage
24 V
Nominal current
45 A
remote signaling contact present
No
Operating voltage
24 V
max. ambient temperature during operation
65 °C
Active current limitation
0
min. ambient temperature during operation
-30 °C
GTIN
4063151040918
Manufacturer product designation
Busbar
Manufacturer product description
Busbar for the CAPAROC system with 8 slots. For installation on a DIN rail.
Product type
CAPAROC CR 8
URI of the product
http://www.phoenixcontact.com/product/1115672
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models