??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2800877 - CB TM2 12A SFB P
Bill of material
PHOENIX CONTACT 2800877
Product number of the Manufacturer
2800877
Short Description
Thermomagnetic device circuit breaker
Long Description
Thermomagnetic device circuit breaker, 2-pos., tripping characteristic SFB, 2 changeover contacts, plug for base element.
Manufacturer Type Description
CB TM2 12A SFB P
Preview
Combustibility class
V-0
Assembly type
on base element
width
24.6 mm
height
45 mm
net weight
0.070 kg
depth
52 mm
Pole number
2
Contact design
2 changeover contacts
Max. operating voltage
80 V
min. operating voltage
80 V
Nominal current
12 A
remote signaling contact present
No
Operating voltage
80 V
Construction form
Plug
max. ambient temperature during operation
60 °C
Fuse type
SFB
Active current limitation
0
min. ambient temperature during operation
-30 °C
GTIN
4046356690324
Manufacturer product designation
Thermomagnetic device circuit breaker
Manufacturer product description
Thermomagnetic device circuit breaker, 2-pos., tripping characteristic SFB, 2 changeover contacts, plug for base element.
Product type
CB TM2 12A SFB P
GLN of manufacturer
4063151
International product number
4046356690324
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
52
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85362010
Country of origin
ID
Deeplink
Deeplink
Previews
3D
2D
Download CAD models