??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1344363 - CAPAROC PM S-R EX
Bill of material
PHOENIX CONTACT 1344363
Product number of the Manufacturer
1344363
Short Description
Power module
Long Description
Power module with status output and reset input for supplying the CAPAROC circuit breaker system with 12 V DC or 24 V DC. EX e approval for zone 2. For DIN rail installation via the CAPAROC current rails.
Manufacturer Type Description
CAPAROC PM S-R EX
Preview
International product number
4063151658403
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
29
Combustibility class
V-0
Assembly type
pluggable onto CAPAROC CR… current rail
width
12.300003 mm
height
132.39308 mm
net weight
0.092 kg
depth
111.3 mm
Max. operating voltage
30 V
min. operating voltage
10 V
Nominal current
45 A
remote signaling contact present
No
Operating voltage
12 V
Construction form
Plug-in module
max. ambient temperature during operation
65 °C
Active current limitation
0
min. ambient temperature during operation
-30 °C
GTIN
4063151658403
Manufacturer product designation
Power module
Manufacturer product description
Power module with status output and reset input for supplying the CAPAROC circuit breaker system with 12 V DC or 24 V DC. EX e approval for zone 2. For DIN rail installation via the CAPAROC current rails.
Product type
CAPAROC PM S-R EX
URI of the product
http://www.phoenixcontact.com/product/1344363
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85363010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models