??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2800929 - CB 1/6-2/4 PT-BE
Bill of material
PHOENIX CONTACT 2800929
Product number of the Manufacturer
2800929
Short Description
Base element
Long Description
Base element with push-in connection technology for CB ... device circuit breakers
Manufacturer Type Description
CB 1/6-2/4 PT-BE
Preview
International product number
4046356690638
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Combustibility class
V0
Assembly type
DIN rail: 35 mm
width
12.3 mm
height
90.007708 mm
net weight
0.033021 kg
depth
46.7 mm
remote signaling contact present
No
Construction form
Base element, DIN rail mounting
max. ambient temperature during operation
60 °C
Active current limitation
0
min. ambient temperature during operation
-30 °C
GTIN
4046356690638
Manufacturer product designation
Base element
Manufacturer product description
Base element with push-in connection technology for CB ... device circuit breakers
Product type
CB 1/6-2/4 PT-BE
URI of the product
http://www.phoenixcontact.com/product/2800929
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models