??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1110986 - CAPAROC PM PN
Bill of material
PHOENIX CONTACT 1110986
Product number of the Manufacturer
1110986
Short Description
Power module
Long Description
Power module, mounting type: pluggable onto CAPAROC CR… current rail
Manufacturer Type Description
CAPAROC PM PN
Preview
Combustibility class
V-0
Assembly type
pluggable onto CAPAROC CR… current rail
width
24.53 mm
height
132.57 mm
net weight
0.141 kg
depth
111.3 mm
Max. operating voltage
30 V
min. operating voltage
10 V
Nominal current
45 A
remote signaling contact present
No
max. ambient temperature during operation
50 °C
Active current limitation
0
min. ambient temperature during operation
-30 °C
GTIN
4063151020071
Manufacturer product designation
Power module
Manufacturer product description
Power module with PROFINET interface for supplying the CAPAROC circuit breaker system with 12 or 24 V DC. Additional system interface for communication with the power supply. For DIN rail installation via the CAPAROC current rails.
Product type
CAPAROC PM PN
GLN of manufacturer
4063151
International product number
4063151020071
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85363030
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models