??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1110989 - CAPAROC CR 20
Bill of material
PHOENIX CONTACT 1110989
Product number of the Manufacturer
1110989
Short Description
Busbar
Long Description
Busbar, mounting type: DIN rail: 35 mm
Manufacturer Type Description
CAPAROC CR 20
Preview
Combustibility class
V-0
Assembly type
DIN rail: 35 mm
width
124.12 mm
height
44 mm
net weight
0.049 kg
depth
22.5 mm
Max. operating voltage
24 V
min. operating voltage
24 V
Nominal current
45 A
remote signaling contact present
No
Operating voltage
24 V
max. ambient temperature during operation
65 °C
Active current limitation
0
min. ambient temperature during operation
-30 °C
GTIN
4063151024697
Manufacturer product designation
Busbar
Manufacturer product description
Busbar for CAPAROC system with 20 slots. For installation on a DIN rail.
Product type
CAPAROC CR 20
GLN of manufacturer
4063151
International product number
4063151024697
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
3
Quantity Scale
3
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models