??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2801305 - CB 1/10-1/10 UT-BE
Bill of material
PHOENIX CONTACT 2801305
Product number of the Manufacturer
2801305
Short Description
Base element
Long Description
Base element with screw connection technology for CB... device circuit breakers
Manufacturer Type Description
CB 1/10-1/10 UT-BE
Preview
International product number
4046356769198
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Combustibility class
V0
Assembly type
DIN rail: 35 mm
width
12.3 mm
height
91.5 mm
net weight
0.03942 kg
depth
70 mm
Max. operating voltage
277 V
min. operating voltage
277 V
Nominal current
16 A
remote signaling contact present
No
Operating voltage
277 V
Construction form
Base element, DIN rail mounting
max. ambient temperature during operation
60 °C
Active current limitation
0
min. ambient temperature during operation
-30 °C
GTIN
4046356769198
Manufacturer product designation
Base element
Manufacturer product description
Base element with screw connection technology for CB... device circuit breakers
Product type
CB 1/10-1/10 UT-BE
URI of the product
http://www.phoenixcontact.com/product/2801305
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
ID
Deeplink
Deeplink
Previews
3D
2D
CAD modeli indir