??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1065729 - CBMC E4 24DC/1-10A S-R
Bill of material
PHOENIX CONTACT 1065729
Product number of the Manufacturer
1065729
Short Description
Electronic circuit breaker
Long Description
Multi-channel electronic circuit breaker for protecting four loads at 24 V DC in the event of overload or short circuit. With status output, reset input, and electronic locking of the set nominal currents. For installation on DIN rails.
Manufacturer Type Description
CBMC E4 24DC/1-10A S-R
Preview
Combustibility class
V-0
Assembly type
DIN rail: 35 mm
width
36.020735 mm
height
90 mm
net weight
0.124 kg
depth
98 mm
Pole number
1
Max. operating voltage
30 V
min. operating voltage
18 V
Nominal current
40 A
remote signaling contact present
No
max. ambient temperature during operation
60 °C
Shutdown time
0.010 ms
max. capacitive load
0.045 µF
Fail-safe-element
15 A
Fuse type
Electronic
Active current limitation
0
min. ambient temperature during operation
-25 °C
GTIN
4055626728810
Manufacturer product designation
Electronic circuit breaker
Manufacturer product description
Multi-channel electronic circuit breaker for protecting four loads at 24 V DC in the event of overload or short circuit. With status output, reset input, and electronic locking of the set nominal currents. For installation on DIN rails.
Product type
CBMC E4 24DC/1-10A S-R
GLN of manufacturer
4063151
International product number
4055626728810
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
21
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85362010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Сваляне на CAD модели