??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1135749 - PTCB E1 24DC/2A SI-R
Bill of material
PHOENIX CONTACT 1135749
Product number of the Manufacturer
1135749
Short Description
Electronic circuit breaker
Long Description
Electronic circuit breaker, number of positions: 1, mounting type: DIN rail: 35 mm
Manufacturer Type Description
PTCB E1 24DC/2A SI-R
Preview
Combustibility class
V-0
Assembly type
DIN rail: 35 mm
width
6.15 mm
height
105.776218 mm
net weight
0.028 kg
depth
55.6 mm
Pole number
1
Contact design
without electrical isolation
Max. operating voltage
30 V
min. operating voltage
18 V
Nominal current
24 A
remote signaling contact present
No
Operating voltage
24 V
Construction form
DIN rail module, one-piece
max. ambient temperature during operation
60 °C
Shutdown time
0.010 ms
max. capacitive load
0.014 µF
Fail-safe-element
5 A
Fuse type
Electronic
Active current limitation
0
min. ambient temperature during operation
-30 °C
GTIN
4063151070458
Manufacturer product designation
Electronic circuit breaker
Manufacturer product description
1-channel, electronic fuse for protecting 24 V loads. Easy potential distribution with terminal blocks from the CLIPLINE complete system. With status output, reset input, and electronic interlock. For installation on DIN rails.
Product type
PTCB E1 24DC/2A SI-R
GLN of manufacturer
4063151
International product number
4063151070458
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
31
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85363010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Descarga de modelos CAD