您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Device side
HARTING
Interface connectors
HARTING RJ Industrial® Ethernet data interfaces
Powered by
CAD模型選擇
RJI Keystone Cat.5, 4p IDC AWG24-22
14.04.2022
RJI Keystone Cat.6, 8p IDC AWG24-22
14.04.2022
RJI Keystone Cat.6, 8p IDC AWG28-24
14.04.2022
RJI RJ45 10G Cat.6, 8p jack IDC AWG24-22
14.04.2022
RJI RJ45 10G Cat.6, 8p jack IDC AWG28-24
14.04.2022
RJI RJ45 10G Cat.6A, 8p IP20 extender
01.09.2021
RJI RJ45 10G Cat6, 8p IP20 coupler
14.04.2022
RJI RJ45 2-port jack Cat.5 THT angled
01.09.2021
RJI RJ45 3-port jack Cat.5 THT angled
01.09.2021
RJI RJ45 4-port jack Cat.5 THT angled
01.09.2021
RJI RJ45 6-port jack Cat.5 THT angled
01.09.2021
RJI RJ45 8-port jack Cat.5 THT angled
01.09.2021
RJI RJ45 COUPLER PCB 1x RJ45+5pol.
14.04.2022
RJI RJ45 jack 1 Gbit LED gn/ye
01.09.2021
RJI RJ45 jack 1 Gbit PoE 27,5 mm
01.09.2021
RJI RJ45 jack 10/100 Mbit angl. LV THT
01.09.2021
RJI RJ45 jack 10/100 Mbit CE
01.09.2021
RJI RJ45 jack 10/100 Mbit CE
01.09.2021
RJI RJ45 jack 10/100 Mbit CE biCLED
01.09.2021
RJI RJ45 jack 10/100 Mbit CE biCLED
01.09.2021
RJI RJ45 jack 10/100 Mbit CE biCLED PoE
01.09.2021
RJI RJ45 jack 10/100 Mbit CE biCLED PoE
01.09.2021
RJI RJ45 jack 10/100 Mbit CE PoE
01.09.2021
RJI RJ45 jack 10/100 Mbit CE PoE
01.09.2021
RJI RJ45 jack 10/100 Mbit LED angl. LV
01.09.2021
RJI RJ45 jack 10/100 Mbit LED gn/ye
01.09.2021
RJI RJ45 jack 10/100 Mbit PoE angl. LV
01.09.2021
RJI RJ45 jack 10/100 Mbit PoE, 27,5mm
01.09.2021
RJI RJ45 jack 10/100 Mbit vert. biCo LED
14.04.2022
RJI RJ45 jack 10/100Mbit vert. LED gn/ye
01.09.2021
RJI RJ45 jack 1Gbit angl. LV
01.09.2021
RJI RJ45 jack 1Gbit angl. LV biLEDs LV
01.09.2021
RJI RJ45 jack 1Gbit angl. LV PoE
01.09.2021
RJI RJ45 jack 1Gbit CE
01.09.2021
RJI RJ45 jack 1Gbit CE
01.09.2021
RJI RJ45 jack 1Gbit CE biCLED
01.09.2021
RJI RJ45 jack 1Gbit CE biCLED
01.09.2021
RJI RJ45 jack 1Gbit vert. biCo LED gn/ye
14.04.2022
RJI RJ45 jack Cat.5 LED gn/ye THR vert.
01.09.2021
RJI RJ45 jack Cat.5 SMT 90° tape&reel
01.09.2021
RJI RJ45 jack Cat.5 SMT angled
14.04.2022
RJI RJ45 jack Cat.5 SMT angled Sample
01.09.2021
RJI RJ45 jack Cat.5 SMT angled T&R (130)
14.04.2022
RJI RJ45 jack Cat.5 THR vert. 16x16 T&R
01.09.2021
RJI RJ45 jack Cat.5 THR vertical 16x16
01.09.2021
RJI RJ45 jack Cat.5 THT angled
14.04.2022
RJI RJ45 jack Cat.5 THT angled, EMC
14.04.2022
RJI RJ45 jack Cat.5 THT vertical
14.04.2022
RJI RJ45 jack w. transformer 1 Gbit
01.09.2021
RJI RJ45 jack w. transformer 10 Gbit
01.09.2021
RJI RJ45 jack w. transformer 10/100 Mbit
01.09.2021
RJI RJ45 Keystone bulkhead jack IP20
14.04.2022
RJI RJ45 PN Cat.5, 4p jack IDC AWG24-22
14.04.2022
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎