??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
RJI RJ45 10G Cat.6A, 8p IP20 extender
Bill of material
HARTING 09455451569
Product number of the Manufacturer
09455451569
Preview
Short Description
Extender, RJ45, IDC termination, Conductor cross-section: 0.26 ... 0.32 mm² solid and stranded, Zinc die-cast
Long Description
Extender, RJ45, IDC termination, Conductor cross-section: 0.26 ... 0.32 mm² solid and stranded, Zinc die-cast
Manufacturer Type Description
RJI RJ45 10G Cat.6A, 8p IP20 extender
Alternative product number
09 45 545 1569
Manufacturer Name
HARTING
Delivery Time
28
Product type
RJI RJ45 10G Cat.6A, 8p IP20 extender
Brand
HARTING RJ Industrial®
Manufacturer product description
Extender, RJ45, IDC termination, Conductor cross-section: 0.26 ... 0.32 mm² solid and stranded, Zinc die-cast
Manufacturer product designation
Extender, RJ45, IDC termination, Conductor cross-section: 0.26 ... 0.32 mm² solid and stranded, Zinc die-cast
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
CZ
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models