??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
RJI RJ45 jack Cat.5 SMT angled T&R (130)
Bill of material
HARTING 09455511110
Preview
Product number of the Manufacturer
09455511110
Short Description
Connectors, Female, RJ45, Angled, Reflow soldering termination (SMT), Rated current: ‌1.5 A, Contacts: 8
Long Description
Connectors, Female, RJ45, Angled, Reflow soldering termination (SMT), Rated current: ‌1.5 A, Contacts: 8
Manufacturer Type Description
RJI RJ45 jack Cat.5 SMT angled T&R (130)
Alternative product number
09 45 551 1110
Manufacturer Name
HARTING
Delivery Time
10
Degree of protection (IP), mounted
IP20
Type of packaging
Castor
rated current
1.5 A
Pole number
8
Manufacturer product description
Connectors, Female, RJ45, Angled, Reflow soldering termination (SMT), Rated current: ‌1.5 A, Contacts: 8
Manufacturer product designation
RJI RJ45 jack Cat.5 SMT angled T&R (130)
Type of PCB contacting
Reflow soldering termination (SMT)
lower limit temperature
-40 °C
upper limit temperature
85 °C
certificate/approval
0
rated voltage
125 V
Minimum Order Quantity
130
Quantity Scale
130
Customs tariff number
85366990
Country of origin
TW
Deeplink
Deeplink
Assembly
Other
Previews
3D
Dimension
2D
Download CAD models