??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
RJI RJ45 jack w. transformer 10 Gbit
Bill of material
HARTING 09455511560
Product number of the Manufacturer
09455511560
Preview
Short Description
Connectors, Female, RJ45, with integrated transformer, Angled, Wave soldering termination, Contacts: 8
Long Description
Connectors, Female, RJ45, with integrated transformer, Angled, Wave soldering termination, Contacts: 8
Manufacturer Type Description
RJI RJ45 jack w. transformer 10 Gbit
Alternative product number
09 45 551 1560
Manufacturer Name
HARTING
Delivery Time
126
Degree of protection (IP), mounted
IP20
Pole number
8
Manufacturer product description
Connectors, Female, RJ45, with integrated transformer, Angled, Wave soldering termination, Contacts: 8
Manufacturer product designation
RJI RJ45 jack w. transformer 10 Gbit
Type of PCB contacting
THT connection (Wave soldering)
lower limit temperature
-40 °C
upper limit temperature
85 °C
certificate/approval
0
rated voltage
30 V
Minimum Order Quantity
56
Quantity Scale
56
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models