??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
HARTING
Description
RJI RJ45 jack Cat.5 SMT angled Sample
Bill of material
HARTING 09455511100333
Product number of the Manufacturer
09455511100333
Preview
Short Description
Connectors, Female, RJ45, Angled, Reflow soldering termination (SMT), Rated current: ‌1.5 A, Contacts: 8
Long Description
Connectors, Female, RJ45, Angled, Reflow soldering termination (SMT), Rated current: ‌1.5 A, Contacts: 8
Manufacturer Type Description
RJI RJ45 jack Cat.5 SMT angled Sample
Alternative product number
09 45 551 1100 333
Manufacturer Name
HARTING
Delivery Time
35
Degree of protection (IP), mounted
IP20
Type of packaging
Tray
rated current
1.500 A
Pole number
8
Manufacturer product description
Connectors, Female, RJ45, Angled, Reflow soldering termination (SMT), Rated current: ‌1.5 A, Contacts: 8
Manufacturer product designation
RJI RJ45 jack Cat.5 SMT angled Sample
Type of PCB contacting
Reflow soldering termination (SMT)
lower limit temperature
-40 °C
upper limit temperature
85 °C
certificate/approval
0
rated voltage
125 V
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
TW
Deeplink
Deeplink
Aperçus 3D
Modèles CAO générés
Aucune action possible avec ce composant !