??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
RJI RJ45 jack 10/100 Mbit LED angl. LV
Bill of material
HARTING 09455511152
Product number of the Manufacturer
09455511152
Preview
Short Description
Connectors, Female, RJ45, with integrated transformer, Angled, Reflow soldering termination (THR), Contacts: 8
Long Description
Connectors, Female, RJ45, with integrated transformer, Angled, Reflow soldering termination (THR), Contacts: 8
Manufacturer Type Description
RJI RJ45 jack 10/100 Mbit LED angl. LV
Alternative product number
09 45 551 1152
Manufacturer Name
HARTING
Delivery Time
126
Degree of protection (IP), mounted
IP20
Pole number
8
Manufacturer product description
Connectors, Female, RJ45, with integrated transformer, Angled, Reflow soldering termination (THR), Contacts: 8
Manufacturer product designation
RJI RJ45 jack 10/100 Mbit LED angl. LV
Type of PCB contacting
THR connection
lower limit temperature
-40 °C
upper limit temperature
85 °C
certificate/approval
0
Minimum Order Quantity
40
Quantity Scale
40
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models