??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
RJI RJ45 4-port jack Cat.5 THT angled
Bill of material
HARTING 09455511124
Product number of the Manufacturer
09455511124
Preview
Short Description
Connectors, Female, RJ45, Angled, 4 ports, Wave soldering termination, Rated current: ‌1.5 A, Contacts: 8
Long Description
Connectors, Female, RJ45, Angled, 4 ports, Wave soldering termination, Rated current: ‌1.5 A, Contacts: 8
Manufacturer Type Description
RJI RJ45 4-port jack Cat.5 THT angled
Alternative product number
09 45 551 1124
Manufacturer Name
HARTING
Delivery Time
40
Degree of protection (IP), mounted
IP20
rated current
1.500 A
Pole number
8
Manufacturer product description
Connectors, Female, RJ45, Angled, 4 ports, Wave soldering termination, Rated current: ‌1.5 A, Contacts: 8
Manufacturer product designation
RJI RJ45 4-port jack Cat.5 THT angled
Type of PCB contacting
THT connection (Wave soldering)
lower limit temperature
-40 °C
upper limit temperature
85 °C
certificate/approval
0
rated voltage
125 V
Minimum Order Quantity
60
Quantity Scale
60
Customs tariff number
85366990
Country of origin
TW
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models