??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
RJI Keystone Cat.6, 8p IDC AWG24-22
Bill of material
HARTING 09455451564
Preview
Product number of the Manufacturer
09455451564
Short Description
Connectors, Female, IDC termination, Polycarbonate (PC), White, Yellow, Size: Keystone version, Contacts: 8
Long Description
Connectors, Female, IDC termination, Polycarbonate (PC), White, Yellow, Size: Keystone version, Contacts: 8, Conductor cross-section: 0.22 ... 0.32 mm² solid and stranded
Manufacturer Type Description
RJI Keystone Cat.6, 8p IDC AWG24-22
Alternative product number
09 45 545 1564
Manufacturer Name
HARTING
Delivery Time
7
max. connectable conductor cross-section multiple wire
0.32 mm²
min. connectable conductor cross-section multiple wire
0.22 mm²
Min. operating temperature
-40 °C
Max. operating temperature
70 °C
material connector of connector insert
Thermoplast
Product type
RJI Keystone Cat.6, 8p IDC AWG24-22
Brand
HARTING RJ Industrial®
Conductor connection method
Insulation displacement termination
Size
Keystone version
Insertion cycles, min.
750
Pole number
8
Manufacturer product description
Connectors, Female, IDC termination, Polycarbonate (PC), White, Yellow, Size: Keystone version, Contacts: 8, Conductor cross-section: 0.22 ... 0.32 mm² solid and stranded
Manufacturer product designation
Connectors, Female, IDC termination, Polycarbonate (PC), White, Yellow, Size: Keystone version, Contacts: 8
certificate/approval
0
Combustibility class
V-2
Max. line cross section, flexible
0.32 mm²
Min. line cross section, flexible
0.22 mm²
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
LV
Deeplink
Deeplink
Previews
3D
Dimensão
2D
Baixar modelos em CAD