??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
RJI RJ45 jack Cat.5 SMT angled
Bill of material
HARTING 09455511100
Preview
Product number of the Manufacturer
09455511100
Short Description
Connectors, Female, RJ45, Angled, Reflow soldering termination (SMT), Rated current: ‌1.5 A, Contacts: 8
Long Description
Connectors, Female, RJ45, Angled, Reflow soldering termination (SMT), Rated current: ‌1.5 A, Contacts: 8
Manufacturer Type Description
RJI RJ45 jack Cat.5 SMT angled
Alternative product number
09 45 551 1100
Manufacturer Name
HARTING
Delivery Time
14
Degree of protection (IP), mounted
IP20
Type of packaging
Tray
rated current
1.5 A
Pole number
8
Manufacturer product description
Connectors, Female, RJ45, Angled, Reflow soldering termination (SMT), Rated current: ‌1.5 A, Contacts: 8
Manufacturer product designation
RJI RJ45 jack Cat.5 SMT angled
Type of PCB contacting
Reflow soldering termination (SMT)
lower limit temperature
-40 °C
upper limit temperature
85 °C
certificate/approval
0
rated voltage
125 V
Minimum Order Quantity
120
Quantity Scale
120
Customs tariff number
85366990
Country of origin
TW
Deeplink
Deeplink
Assembly
Other
Previews
3D
Dimension
2D
Download CAD models