??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
RJI RJ45 jack Cat.5 THR vertical 16x16
Bill of material
HARTING 09455511120
Product number of the Manufacturer
09455511120
Preview
Short Description
Connectors, Female, RJ45, Without LED, Vertical, With contact spring, Reflow soldering termination (THR), Contacts: 8
Long Description
Connectors, Female, RJ45, Without LED, Vertical, With contact spring, Reflow soldering termination (THR), Contacts: 8
Manufacturer Type Description
RJI RJ45 jack Cat.5 THR vertical 16x16
Alternative product number
09 45 551 1120
Manufacturer Name
HARTING
Delivery Time
126
Degree of protection (IP), mounted
IP20
Type of packaging
Tray
Pole number
8
Manufacturer product description
Connectors, Female, RJ45, Without LED, Vertical, With contact spring, Reflow soldering termination (THR), Contacts: 8
Manufacturer product designation
RJI RJ45 jack Cat.5 THR vertical 16x16
Type of PCB contacting
THR connection
lower limit temperature
-40 °C
upper limit temperature
85 °C
certificate/approval
0
Minimum Order Quantity
60
Quantity Scale
60
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models