??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
HARTING
Description
RJI RJ45 jack 10/100Mbit vert. LED gn/ye
Bill of material
HARTING 09455511142
Product number of the Manufacturer
09455511142
Preview
Short Description
Connectors, Female, RJ45, With LED green/yellow, Vertical, With contact spring, with integrated transformer, Reflow soldering termination (THR)
Long Description
Connectors, Female, RJ45, With LED green/yellow, Vertical, With contact spring, with integrated transformer, Reflow soldering termination (THR), Contacts: 8
Manufacturer Type Description
RJI RJ45 jack 10/100Mbit vert. LED gn/ye
Alternative product number
09 45 551 1142
Manufacturer Name
HARTING
Delivery Time
140
Degree of protection (IP), mounted
IP20
Type of packaging
Tray
Pole number
8
Manufacturer product description
Connectors, Female, RJ45, With LED green/yellow, Vertical, With contact spring, with integrated transformer, Reflow soldering termination (THR)
Manufacturer product designation
RJI RJ45 jack 10/100Mbit vert. LED gn/ye
Type of PCB contacting
THR connection
lower limit temperature
-40 °C
upper limit temperature
85 °C
certificate/approval
0
Minimum Order Quantity
60
Quantity Scale
60
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés