??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
HARTING
Description
RJI RJ45 jack 1Gbit vert. biCo LED gn/ye
Bill of material
HARTING 09455511141
Preview
Product number of the Manufacturer
09455511141
Short Description
Connectors, Female, RJ45, With bicolour LED, Vertical, With contact spring, with integrated transformer, Reflow soldering termination (THR)
Long Description
Connectors, Female, RJ45, With bicolour LED, Vertical, With contact spring, with integrated transformer, Reflow soldering termination (THR), Contacts: 8
Manufacturer Type Description
RJI RJ45 jack 1Gbit vert. biCo LED gn/ye
Alternative product number
09 45 551 1141
Manufacturer Name
HARTING
Delivery Time
112
Degree of protection (IP), mounted
IP20
Type of packaging
Tray
Pole number
8
Manufacturer product description
Connectors, Female, RJ45, With bicolour LED, Vertical, With contact spring, with integrated transformer, Reflow soldering termination (THR)
Manufacturer product designation
RJI RJ45 jack 1Gbit vert. biCo LED gn/ye
Type of PCB contacting
THR connection
lower limit temperature
-40 °C
upper limit temperature
85 °C
certificate/approval
0
Minimum Order Quantity
60
Quantity Scale
60
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Assembly
Other
プレビュー
3D
情報
2D
ダウンロード(CADデータ)