??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
RJI RJ45 jack 10/100 Mbit angl. LV THT
Bill of material
HARTING 09455511150
Product number of the Manufacturer
09455511150
Preview
Short Description
Connectors, Female, RJ45, with integrated transformer, Angled, Wave soldering termination, Contacts: 8
Long Description
Connectors, Female, RJ45, with integrated transformer, Angled, Wave soldering termination, Contacts: 8
Manufacturer Type Description
RJI RJ45 jack 10/100 Mbit angl. LV THT
Alternative product number
09 45 551 1150
Manufacturer Name
HARTING
Delivery Time
126
Degree of protection (IP), mounted
IP20
Pole number
8
Manufacturer product description
Connectors, Female, RJ45, with integrated transformer, Angled, Wave soldering termination, Contacts: 8
Manufacturer product designation
RJI RJ45 jack 10/100 Mbit angl. LV THT
Type of PCB contacting
THT connection (Wave soldering)
lower limit temperature
-40 °C
upper limit temperature
85 °C
certificate/approval
0
rated voltage
30 V
Minimum Order Quantity
40
Quantity Scale
40
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models