??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
RJI RJ45 jack 10/100 Mbit LED gn/ye
Bill of material
HARTING 09455511132
Product number of the Manufacturer
09455511132
Preview
Short Description
Connectors, Female, RJ45, with integrated transformer, Angled, With LED green/yellow, Reflow soldering termination (THR), Contacts: 8
Long Description
Connectors, Female, RJ45, with integrated transformer, Angled, With LED green/yellow, Reflow soldering termination (THR), Contacts: 8
Manufacturer Type Description
RJI RJ45 jack 10/100 Mbit LED gn/ye
Alternative product number
09 45 551 1132
Manufacturer Name
HARTING
Delivery Time
140
Degree of protection (IP), mounted
IP20
Pole number
8
Manufacturer product description
Connectors, Female, RJ45, with integrated transformer, Angled, With LED green/yellow, Reflow soldering termination (THR), Contacts: 8
Manufacturer product designation
RJI RJ45 jack 10/100 Mbit LED gn/ye
Type of PCB contacting
THR connection
lower limit temperature
-40 °C
upper limit temperature
85 °C
certificate/approval
0
Minimum Order Quantity
56
Quantity Scale
56
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models